IESNA:LM-63-2002
[TEST]P1199415
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-12)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB2A-835-U-SL3
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](2) 80 CRI, 3500K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III SPILL LIGHT ELIMINATOR OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 57.3 WATTS, 0.484 AMPS
[_THDi]9.038
[_PF]0.994
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]8130
TILT=NONE
52 -1 1 37 22 1 1 1 0.5 0
1 1 57.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 59 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1492.2 1504.9 1494.9 1478.2 1417.5 1309.9 1207.1 1147.6 1136.7 1176.5
1256.5 1386 1546.5 1690.4 1818.1 1943.2 2083.1 2218.7 2364.8 2501.7
2575.6 2637.2 2702.8 2778.5 2849.8 2863.8 2621.5 1995.2 912.3 492.9
361.7 270.7 196.4 135.6 81.8 33.7 0
1492.2 1499.7 1491.8 1475.2 1416.1 1311.6 1206.7 1145.9 1133.2 1170.8
1247.8 1375 1534.7 1677.2 1802.8 1925.2 2057.3 2194.2 2335.5 2468.8
2543.2 2602.2 2663.9 2729.1 2799.9 2822.7 2595.7 1998.7 932.9 508.6
370.4 274.7 200.7 137.3 84 35.9 0
1492.2 1504.9 1497.1 1482.6 1434.5 1335.7 1232.9 1164.2 1142.8 1166.9
1227.6 1334.4 1483.5 1633.5 1763.4 1882.4 2005.3 2132.1 2260.2 2380.1
2469.3 2505.6 2540.6 2574.3 2639 2690.6 2517.4 1993 1066.7 563.3
408.5 305.7 223.9 147.4 88.3 39.4 0
1492.2 1502.7 1495.7 1488.7 1457.7 1380.3 1280.6 1200.5 1160.7 1164.7
1208 1287.1 1410.9 1559.6 1695.2 1810.2 1934 2071.3 2183.3 2294.3
2391.9 2462.7 2502.1 2535.3 2588.2 2690.1 2686.2 2318.8 1600.7 775.4
492.9 390.6 293 199.4 116.3 49 0
1492.2 1501.9 1501.4 1501 1486.6 1438 1361.5 1275.8 1214.1 1188.3
1201 1244.7 1334.8 1456.8 1606.4 1748.1 1873.6 1995.6 2135.6 2268.1
2371.3 2456.6 2530.1 2601.8 2679.2 2784.2 2934.6 2813 2253.7 1354.9
569 291.3 204.2 142.6 80.9 31.9 0
1492.2 1500.1 1502.3 1504.5 1504.5 1495.7 1457.3 1398.2 1333.5 1280.1
1256.1 1268.3 1313.8 1392.5 1503.2 1650.6 1823.3 1981.2 2086.2 2174.5
2283.4 2401.9 2534.9 2690.6 2871.2 3082 3385.5 3821.6 3871.9 3442.4
2558.5 1348.8 493.3 191.6 91 25.4 0
1492.2 1500.6 1508 1516.3 1522.4 1529.4 1532.9 1524.2 1501.4 1475.6
1452.9 1442.8 1455.5 1495.7 1568.3 1668.5 1800.1 1952.8 2100.6 2236.2
2383.1 2564.2 2778.9 3025.6 3308.6 3643.6 4016.6 4556.8 5449.8 6117.2
5878 4696.7 3225 1829.9 789.9 130.3 0
1492.2 1503.6 1511.5 1522 1532 1543.4 1557 1564.4 1564.4 1559.2
1557.8 1565.7 1588.9 1633.1 1711.4 1811.9 1935.3 2079.6 2223.9 2382.7
2557.2 2756.6 2982.7 3217.2 3501 3787.5 4154 4546.3 5313.8 6213.9
6374 5278.8 3705.2 2172.8 817 163.6 0
1492.2 1501.9 1513.7 1525 1536.9 1550.8 1569.7 1591.5 1609 1634.8
1673.3 1715.7 1770 1855.2 1976.4 2137.3 2300.9 2479.8 2655.2 2837.5
3028.7 3219.8 3421.8 3620.4 3845.2 4041.6 4291.3 4599.6 4986.7 5501.4
5565.7 4764.5 3263.1 1821.6 544.5 101.9 0
1492.2 1504.1 1514.1 1530.3 1550.8 1568.3 1595.5 1623.9 1651 1689.9
1742.4 1798 1871.9 1974.6 2141.7 2344.6 2571.2 2820 3073.7 3330.9
3587.2 3813.7 4034.6 4239.2 4421.6 4601.8 4759.3 4935.9 5164.7 5318.6
4959.6 4074.8 2597.4 911.4 217.8 63.9 0
1492.2 1496.6 1508.4 1522 1541.2 1564 1592 1620.8 1649.3 1686.9
1731 1775.2 1827.3 1905.5 2011.8 2152.6 2328.5 2506.9 2694.1 2879.5
3057.5 3229.4 3391.7 3536 3672.4 3794.9 3902.5 4026.3 4133.4 4015.8
3467.8 2561.6 1276.6 344.6 107.2 33.2 0
1492.2 1494.4 1503.6 1517.6 1532 1549.1 1574 1592.8 1613.8 1628.7
1641.8 1651.4 1648.4 1648.4 1657.6 1676.4 1721.9 1793.1 1883.7 1998.3
2130.8 2274.2 2410.2 2538.8 2647.7 2734.3 2802.1 2862 2888.7 2674.4
2212.6 1606.8 799 231.4 72.6 18.8 0
1492.2 1491.4 1495.3 1501.9 1513.2 1521.5 1528.5 1529.9 1518 1496.6
1460.3 1403 1326.5 1239.5 1152.4 1082.4 1061.9 1096.4 1156.8 1220.2
1284.5 1346.6 1403 1450.3 1482.6 1495.3 1483.1 1442.8 1349.2 1121.4
841.5 568.1 332.8 142.6 56 19.2 0
1492.2 1483.1 1473 1461.2 1442.4 1413.1 1368.9 1300.2 1210.2 1101.3
985.8 882.6 797.7 732.6 676.6 621 583 574.7 592.6 625.9
657.3 670 656 621 570.3 514.3 457.5 394.5 322.8 254.1
195.5 149.6 117.2 85.3 51.2 12.7 0
1492.2 1471.7 1444.1 1402.1 1338.3 1249.5 1138.4 1019.5 911 826.6
755.7 693.6 634.6 593.9 572.1 561.6 556.7 544.9 527.9 513
492.9 468.4 439.1 409.4 379.2 350.3 321.9 293.9 265.9 236.6
204.7 171 135.1 94.9 52.9 13.6 0
1492.2 1461.2 1411.3 1326.9 1208.4 1075.9 949.5 852.4 784.2 725.1
676.6 642.5 618.4 603.1 590.4 568.1 557.6 550.6 534 510
483.3 454.4 425.5 396.2 370 348.1 326.3 304 278.2 247.1
212.6 174.5 133.8 92.3 50.3 14 0
1492.2 1448.1 1375.5 1250 1089.9 946 841 777.6 722.1 690.1
670.9 657.8 633.3 597.4 576.9 567.7 562.9 555.9 543.2 515.2
466.2 434.7 410.2 387.1 365.2 339.4 313.1 287.3 262 234
202.5 169.3 130.3 93.2 51.6 16.6 0
1492.2 1442.4 1340.5 1180.4 997.6 865.5 789 734.8 704.1 689.3
680.5 652.1 619.7 596.1 577.7 564.2 553.7 537.9 489.8 457.9
437.4 423.4 408.5 398.9 383.1 361.3 334.6 306.6 278.6 248.4
212.1 177.6 140 100.2 59 18.8 0
1492.2 1437.6 1316.4 1131 946.9 835.8 768.4 726.9 709.4 700.2
677 644.2 618.4 593 570.3 551.5 529.2 481.1 462.7 441.3
421.6 404.1 396.7 393.2 381.4 361.3 331.9 300.5 267.2 235.3
202.5 166.6 134.7 102.8 117.2 71.3 0
1492.2 1433.2 1295.9 1093.8 917.1 820.5 760.6 732.1 722.1 707.2
672.2 643.8 617.1 587.8 559.4 532.3 485.5 450 448.7 422
397.1 374.4 364.8 352.9 336.3 315.3 293 268.5 241 211.2
180.6 147 118.1 153.9 108.5 34.1 0
1492.2 1424.9 1280.6 1080.3 907.5 815.2 760.1 740 733.4 712.9
677 646.4 618.4 587.4 554.1 515.6 458.3 433.9 449.2 426.9
385.7 355.6 338.5 319.3 298.7 278.6 260.7 242.7 223.5 203.4
186.3 145.6 125.1 152.6 63.4 22.3 0
1492.2 1421 1267.9 1056.6 892.6 816.5 761.9 743.1 737.4 715.9
680.1 650.8 623.2 593 559.4 521.3 461.8 433.9 451.3 439.1
388.8 355.1 338.5 317.5 297.4 277.3 258.9 241 220 196.8
170.1 139.1 123.8 156.1 68.7 23.6 0
